
calcActive())">
TeSys D thermal overload relays - remote electrical stop - 220...230 V DC/AC
LAD703M
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD703M
TeSys D thermal overload relays - remote electrical stop - 220...230 V DC/AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys LRD remote control device for thermal overload relays LRD/LR3D D01-D35, D04L-D32L, D313-D380, D313L-D365L and LR9D01-D32. It provides a 220-230V AC/DC control circuit to perform a remote tripping and electrical reset. Left-hand side mounting on the thermal overload relay by clip-on. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220/230 V AC 50/60 Hz |
---|---|
Accessory / Separate Part Category | electrical accessory |
Compatibility Code | LAD |
Device Short Name | LAD |
Net Weight | 0.09 kg |
Product Compatibility | LR3D313...LR3D365 |
Product or Component Type | electrical remote stop |
Range | TeSys |
Inrush Power in w | 0-100 W |
Maximum Inrush Power in Va | 100 VA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review