![TeSys D - Terminal block - 4P - Screw clamp - for LC1D115 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la9d115604.jpg)
TeSys D - Terminal block - 4P - Screw clamp - for LC1D115
Description
TeSys D terminal block 4 phases, for 4-pole contactors LC1D115. It provides screw clamp terminals for cables up to 120mm². Sold in lots of 2 units. It conforms to RoHS/REACh regulation.
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | LA9D |
Device Short Name | LA9D |
Net Weight | 0.74 kg |
Poles Description | 4P |
Product Compatibility | LC1D115 |
Product or Component Type | terminal block |
Quantity Per Set | 2 |
Range | TeSys |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
Connections - Terminals | screw clamp terminals cable(s) 120-120 mm² |