
calcActive())">
TeSys D - Terminal block - 3P - Screw clamp - for LC1D115 or LC1D150
LA9D115603
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9D115603
TeSys D - Terminal block - 3P - Screw clamp - for LC1D115 or LC1D150
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D terminal block 3 phases, for 3-pole contactors LC1D115, LC1D150. It provides screw clamp terminals for cables up to 120mm². Sold in lots of 2 units. It conforms to RoHS/REACh regulation.
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | LA9D |
Device Short Name | LA9D |
Net Weight | 0.56 kg |
Poles Description | 3P |
Product Compatibility | LC1D115 |
Product or Component Type | terminal block |
Quantity Per Set | 2 |
Range | TeSys |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
Connections - Terminals | screw clamp terminals cable(s) 120-120 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review