
calcActive())">
TeSys D - suppressor module - varistor - 110...250 V AC
LA4DE2U
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA4DE2U
TeSys D - suppressor module - varistor - 110...250 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D suppressor module, for LC1D80-D150 (3P), LC1D80-D115 (4P) contactors. To be used with 110-250V AC control circuit voltage, it provides varistor protection limiting the transient voltage to 2 Uc max. Mounting on top of contactor, screw fixing and connection on coil terminals. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...250 V AC |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LA4D |
Device Short Name | LA4D |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mounting Location | top |
Mounting Mode | by screws |
Net Weight | 0.018 kg |
Product Certifications | UL |
Product Compatibility | 4P LC1D80...D115 |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D |
Standards | IEC 60947-5-1 |
Maximum Peak Voltage | 2 Uc |
Suppressor Technology | varistor (peak limiting) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review