![TeSys D - suppressor module - varistor - 110...250 V AC/DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la4de1u.jpg)
TeSys D - suppressor module - varistor - 110...250 V AC/DC
Description
TeSys D suppressor module, for LC1D09-D38 (3P) contactors. To be used with 110-250V AC control circuit voltage, it provides varistor protection limiting the transient voltage to 2 Uc max. Mounting on top of contactor, clip-on fixing and connection. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...250 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LA4D |
Device Short Name | LA4D |
Mounting Mode | by screws |
Product Compatibility | 3P LC1D80...D115 |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D |
Maximum Peak Voltage | 2 Uc |
Suppressor Technology | varistor (peak limiting) |