
calcActive())">
TeSys D - suppressor module - RC circuit - 110...240 V AC
LA4DA2U
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA4DA2U
TeSys D - suppressor module - RC circuit - 110...240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D suppressor module, for LC.D80-D150 (3P), LC.D40-D115 (4P) contactors. To be used with 110-240V AC control circuits, it provides RC protection limiting the transient voltage to 3 Uc max. Mounting on top of contactor, screw fixing and connection on coil terminals. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...240 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LA4D |
Device Short Name | LA4D |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mounting Location | top |
Mounting Mode | by screws |
Net Weight | 0.018 kg |
Product Certifications | UL |
Product Compatibility | 3P LC1D80...D150 |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D |
Standards | IEC 60947-5-1 |
Maximum Peak Voltage | 3 Uc |
Suppressor Technology | RC circuit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review