![TeSys D - suppressor module - RC circuit - 110...240 V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la4da1u.jpg)
TeSys D - suppressor module - RC circuit - 110...240 V AC
Description
TeSys D suppressor module, for LC1D09-D38 (3P) contactors. To be used with 110-240V AC control circuit voltage, it provides RC protection limiting the transient voltage to 3 Uc max. Mounting on top of contactor, clip-on fixing and connection. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...240 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LA4D |
Device Short Name | LA4D |
Mounting Mode | by screws |
Product Compatibility | 3P LC1D80...D150 |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D |
Maximum Peak Voltage | 3 Uc |
Suppressor Technology | RC circuit |