
calcActive())">
TeSys D - suppressor module - diodes - 12...250 V DC
LA4DC1U
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA4DC1U
TeSys D - suppressor module - diodes - 12...250 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D suppressor module, for LC1D09-D38 (3P) contactors. To be used with 24V-250V DC control circuit voltage, it provides flywheel diode protection ensuring no transient overvoltage. Mounting on top of contactor, clip-on fixing and connection (polarized component). Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 24...250 V DC |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LA4D |
Device Short Name | LA4D |
Mounting Mode | by screws |
Product Compatibility | 3P LP1D09...LP1D32 |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys D |
Maximum Peak Voltage | 1 Uc |
Suppressor Technology | flywheel diode |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review