[ie] Rated Operational Current |
40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
[uc] Control Circuit Voltage |
220 V AC 50/60 Hz , 220 V AC 50/60 Hz , 220 V AC 50/60 Hz |
[ue] Rated Operational Voltage |
power circuit: <= 690 V AC 25...400 Hz |
[ui] Rated Insulation Voltage |
power circuit: 690 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage |
6 kV conforming to IEC 60947 , 6 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation |
-40-60 °C |
Ambient Air Temperature for Storage |
-60-80 °C |
Auxiliary Contacts Type |
type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 |
Climatic Withstand |
conforming to IACS E10 |
Compatibility Code |
LC2D |
Depth |
120 mm |
Device Short Name |
LC2D |
Electrical Durability |
1.5 Mcycles 40 A AC-3 at Ue <= 440 V |
Fire Resistance |
850 °C conforming to IEC 60695-2-1 |
Flame Retardance |
V1 conforming to UL 94 |
Height |
14.000 cm |
Ip Degree of Protection |
IP20 front face conforming to IEC 60529 |
Mechanical Durability |
6 Mcycles |
Mechanical Robustness |
vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support |
rail|plate |
Net Weight |
1.87 kg |
Overvoltage Category |
III |
Poles Description |
3P |
Pollution Degree |
3 |
Power Range |
7-11 kW at 200-240 V 3 phases |
Product Certifications |
UL|CSA|RINA|GOST|CCC|DNV|LROS (Lloyds register of shipping)|GL|BV|UKCA |
Product Name |
TeSys D |
Product or Component Type |
reversing contactor |
Range |
TeSys |
Range of Product |
TeSys D |
Standards |
CSA C22.2 No 14 |
Tightening Torque |
control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
Utilisation Category |
AC-1 |
Width |
16.200 cm |
[icw] Rated Short-time Withstand Current |
72 A 40 °C - 10 min for power circuit |
Connections - Terminals |
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current |
10 A (at 60 °C) for signalling circuit |
Associated Fuse Rating |
10 A gG for signalling circuit conforming to IEC 60947-5-1 |
Auxiliary Contact Composition |
1 NO + 1 NC |
Average Impedance |
1.5 mOhm - Ith 60 A 50 Hz for power circuit , 1.5 mOhm - Ith 60 A 50 Hz for power circuit , 1.5 mOhm - Ith 60 A 50 Hz for power circuit , 1.5 mOhm - Ith 60 A 50 Hz for power circuit |
Coil Technology |
without built-in suppressor module |
Contact Compatibility |
M2 |
Contactor Application |
motor control|resistive load |
Contactor Coil Voltage |
220 V AC standard |
Control Circuit Type |
AC at 50/60 Hz , AC at 50/60 Hz |
Control Circuit Voltage Limits |
0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz |
Device Presentation |
preassembled with reversing power busbar |
Heat Dissipation |
4-5 W at 50/60 Hz |
Hold-in Power Consumption in Va |
13-13 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va |
140-140 VA 60 Hz cos phi 0.75 (at 20 °C) |
Insulation Resistance |
> 10 MOhm for signalling circuit |
Interlocking Type |
mechanical |
Irms Rated Making Capacity |
140 A AC for signalling circuit conforming to IEC 60947-5-1 |
Maximum Operating Rate |
3600 cyc/h 60 °C , 3600 cyc/h 60 °C |
Minimum Switching Current |
5 mA for signalling circuit |
Minimum Switching Voltage |
17 V for signalling circuit |
Motor Power Hp |
5 hp at 230/240 V AC 60 Hz for 1 phase motors |
Motor Power Kw |
18.5 kW at 380...400 V AC 50 Hz |
Motor Starter Type |
reversing contactor |
Non-overlap Time |
1.5 ms on de-energisation between NC and NO contact |
Operating Altitude |
0...3000 m |
Operating Time |
4...19 ms opening , 4...19 ms opening , 12...26 ms closing , 12...26 ms closing |
Pole Contact Composition |
3 NO |
Power Dissipation Per Pole |
2.4 W AC-3 , 2.4 W AC-3 , 5.4 W AC-1 , 5.4 W AC-1 , 2.4 W AC-3e , 2.4 W AC-3e |
Protective Cover |
with |
Protective Treatment |
TH conforming to IEC 60068-2-30 |
Rated Breaking Capacity |
800 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level |
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
Signalling Circuit Frequency |
25...400 Hz |
[Ue] rated operational voltage |
power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 300 V DC , power circuit: <= 300 V DC , power circuit: <= 300 V DC |
Electrical durability |
1.5 Mcycles 40 A AC-3 at Ue <= 440 V , 1.5 Mcycles 40 A AC-3 at Ue <= 440 V , 1.5 Mcycles 40 A AC-3 at Ue <= 440 V , 1.5 Mcycles 40 A AC-3 at Ue <= 440 V , 1.4 Mcycles 60 A AC-1 at Ue <= 440 V , 1.4 Mcycles 60 A AC-1 at Ue <= 440 V , 1.4 Mcycles 60 A AC-1 at Ue <= 440 V , 1.4 Mcycles 60 A AC-1 at Ue <= 440 V , 1.5 Mcycles 40 A AC-3e at Ue <= 440 V , 1.5 Mcycles 40 A AC-3e at Ue <= 440 V , 1.5 Mcycles 40 A AC-3e at Ue <= 440 V , 1.5 Mcycles 40 A AC-3e at Ue <= 440 V |
Utilisation category |
AC-1|AC-3|AC-3e |
Range |
TeSys|TeSys Deca |
Associated Fuse Rating |
10 A gG for signalling circuit conforming to IEC 60947-5-1 , 10 A gG for signalling circuit conforming to IEC 60947-5-1 , 10 A gG for signalling circuit conforming to IEC 60947-5-1 , 10 A gG for signalling circuit conforming to IEC 60947-5-1 , 80 A gG at <= 690 V coordination type 1 for power circuit , 80 A gG at <= 690 V coordination type 1 for power circuit , 80 A gG at <= 690 V coordination type 1 for power circuit , 80 A gG at <= 690 V coordination type 1 for power circuit , 80 A gG at <= 690 V coordination type 1 for power circuit , 80 A gG at <= 690 V coordination type 2 for power circuit , 80 A gG at <= 690 V coordination type 2 for power circuit , 80 A gG at <= 690 V coordination type 2 for power circuit , 80 A gG at <= 690 V coordination type 2 for power circuit , 80 A gG at <= 690 V coordination type 2 for power circuit |
Standards |
CSA C22.2 No 14 , EN 60947-4-1 , EN 60947-5-1 , IEC 60947-4-1 , IEC 60947-5-1 , UL 508 , IEC 60335-1 |
Tightening Torque |
control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2 , power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25-35 mm² hexagonal screw head 4 mm , power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25-35 mm² hexagonal screw head 4 mm , power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25-35 mm² hexagonal screw head 4 mm , power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25-35 mm² hexagonal screw head 4 mm , power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25-35 mm² hexagonal screw head 4 mm , power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25-35 mm² hexagonal screw head 4 mm , power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm² hexagonal screw head 4 mm , power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm² hexagonal screw head 4 mm , power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm² hexagonal screw head 4 mm , power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm² hexagonal screw head 4 mm , power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm² hexagonal screw head 4 mm , power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1-25 mm² hexagonal screw head 4 mm , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 , power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
Connections - Terminals |
control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 1 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , control circuit: screw clamp terminals 2 cable(s) 1-4 mm²solid , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible without cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²flexible with cable end , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²solid , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²solid , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²solid , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²solid , power circuit: EverLink BTR screw connectors 1 cable(s) 1-35 mm²solid , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²solid , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²solid , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²solid , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²solid , power circuit: EverLink BTR screw connectors 2 cable(s) 1-25 mm²solid |
[ie] Rated Operational Current |
40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 40 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
[ui] Rated Insulation Voltage |
power circuit: 690 V conforming to IEC 60947-4-1 , power circuit: 690 V conforming to IEC 60947-4-1 , power circuit: 690 V conforming to IEC 60947-4-1 , power circuit: 600 V CSA certified , power circuit: 600 V CSA certified , power circuit: 600 V CSA certified , power circuit: 600 V UL certified , power circuit: 600 V UL certified , power circuit: 600 V UL certified , signalling circuit: 690 V conforming to IEC 60947-1 , signalling circuit: 690 V conforming to IEC 60947-1 , signalling circuit: 690 V conforming to IEC 60947-1 , signalling circuit: 600 V CSA certified , signalling circuit: 600 V CSA certified , signalling circuit: 600 V CSA certified , signalling circuit: 600 V UL certified , signalling circuit: 600 V UL certified , signalling circuit: 600 V UL certified |
[icw] Rated Short-time Withstand Current |
72 A 40 °C - 10 min for power circuit , 72 A 40 °C - 10 min for power circuit , 72 A 40 °C - 10 min for power circuit , 72 A 40 °C - 10 min for power circuit , 165 A 40 °C - 1 min for power circuit , 165 A 40 °C - 1 min for power circuit , 165 A 40 °C - 1 min for power circuit , 165 A 40 °C - 1 min for power circuit , 320 A 40 °C - 10 s for power circuit , 320 A 40 °C - 10 s for power circuit , 320 A 40 °C - 10 s for power circuit , 320 A 40 °C - 10 s for power circuit , 720 A 40 °C - 1 s for power circuit , 720 A 40 °C - 1 s for power circuit , 720 A 40 °C - 1 s for power circuit , 720 A 40 °C - 1 s for power circuit , 100 A - 1 s for signalling circuit , 100 A - 1 s for signalling circuit , 100 A - 1 s for signalling circuit , 120 A - 500 ms for signalling circuit , 120 A - 500 ms for signalling circuit , 120 A - 500 ms for signalling circuit , 140 A - 100 ms for signalling circuit , 140 A - 100 ms for signalling circuit , 140 A - 100 ms for signalling circuit |
[ith] Conventional Free Air Thermal Current |
10 A (at 60 °C) for signalling circuit , 10 A (at 60 °C) for signalling circuit , 10 A (at 60 °C) for signalling circuit , 60 A (at 60 °C) for power circuit , 60 A (at 60 °C) for power circuit , 60 A (at 60 °C) for power circuit |
Irms Rated Making Capacity |
140 A AC for signalling circuit conforming to IEC 60947-5-1 , 140 A AC for signalling circuit conforming to IEC 60947-5-1 , 140 A AC for signalling circuit conforming to IEC 60947-5-1 , 140 A AC for signalling circuit conforming to IEC 60947-5-1 , 250 A DC for signalling circuit conforming to IEC 60947-5-1 , 250 A DC for signalling circuit conforming to IEC 60947-5-1 , 250 A DC for signalling circuit conforming to IEC 60947-5-1 , 250 A DC for signalling circuit conforming to IEC 60947-5-1 , 800 A at 440 V for power circuit conforming to IEC 60947 , 800 A at 440 V for power circuit conforming to IEC 60947 , 800 A at 440 V for power circuit conforming to IEC 60947 , 800 A at 440 V for power circuit conforming to IEC 60947 |
Motor Power Hp |
5 hp at 230/240 V AC 60 Hz for 1 phase motors , 5 hp at 230/240 V AC 60 Hz for 1 phase motors , 5 hp at 230/240 V AC 60 Hz for 1 phase motors , 5 hp at 230/240 V AC 60 Hz for 1 phase motors , 5 hp at 230/240 V AC 60 Hz for 1 phase motors , 10 hp at 230/240 V AC 60 Hz for 3 phases motors , 10 hp at 230/240 V AC 60 Hz for 3 phases motors , 10 hp at 230/240 V AC 60 Hz for 3 phases motors , 10 hp at 230/240 V AC 60 Hz for 3 phases motors , 10 hp at 230/240 V AC 60 Hz for 3 phases motors , 30 hp at 575/600 V AC 60 Hz for 3 phases motors , 30 hp at 575/600 V AC 60 Hz for 3 phases motors , 30 hp at 575/600 V AC 60 Hz for 3 phases motors , 30 hp at 575/600 V AC 60 Hz for 3 phases motors , 30 hp at 575/600 V AC 60 Hz for 3 phases motors , 10 hp at 200/208 V AC 60 Hz for 3 phases motors , 10 hp at 200/208 V AC 60 Hz for 3 phases motors , 10 hp at 200/208 V AC 60 Hz for 3 phases motors , 10 hp at 200/208 V AC 60 Hz for 3 phases motors , 10 hp at 200/208 V AC 60 Hz for 3 phases motors , 3 hp at 115 V AC 60 Hz for 1 phase motors , 3 hp at 115 V AC 60 Hz for 1 phase motors , 3 hp at 115 V AC 60 Hz for 1 phase motors , 3 hp at 115 V AC 60 Hz for 1 phase motors , 3 hp at 115 V AC 60 Hz for 1 phase motors , 30 hp at 460/480 V AC 60 Hz for 3 phases motors , 30 hp at 460/480 V AC 60 Hz for 3 phases motors , 30 hp at 460/480 V AC 60 Hz for 3 phases motors , 30 hp at 460/480 V AC 60 Hz for 3 phases motors , 30 hp at 460/480 V AC 60 Hz for 3 phases motors |
Motor Power Kw |
11 kW at 220...230 V AC 50...60 Hz , 11 kW at 220...230 V AC 50...60 Hz , 11 kW at 220...230 V AC 50...60 Hz , 11 kW at 220...230 V AC 50...60 Hz , 18.5 kW at 380...400 V AC 50...60 Hz , 18.5 kW at 380...400 V AC 50...60 Hz , 18.5 kW at 380...400 V AC 50...60 Hz , 18.5 kW at 380...400 V AC 50...60 Hz , 22 kW at 415 V AC 50...60 Hz , 22 kW at 415 V AC 50...60 Hz , 22 kW at 415 V AC 50...60 Hz , 22 kW at 415 V AC 50...60 Hz , 22 kW at 440 V AC 50...60 Hz , 22 kW at 440 V AC 50...60 Hz , 22 kW at 440 V AC 50...60 Hz , 22 kW at 440 V AC 50...60 Hz , 22 kW at 500 V AC 50...60 Hz , 22 kW at 500 V AC 50...60 Hz , 22 kW at 500 V AC 50...60 Hz , 22 kW at 500 V AC 50...60 Hz , 30 kW at 660...690 V AC 50...60 Hz , 30 kW at 660...690 V AC 50...60 Hz , 30 kW at 660...690 V AC 50...60 Hz , 30 kW at 660...690 V AC 50...60 Hz |
Rated Breaking Capacity |
800 A at 440 V for power circuit conforming to IEC 60947 , 800 A at 440 V for power circuit conforming to IEC 60947 , 800 A at 440 V for power circuit conforming to IEC 60947 , 800 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level |
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 , B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 , B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 , B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 , B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 , B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 , B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 , B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Length |
19.500 cm |
Activity code |
PPCTR |
Poles description |
3P |