
TeSys D - interface amplifier module - solid state - 24 V DC / 250 V AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys Deca low signal interface module, for control of contactors LC.D09-D115 (3P). Static relay interface controlled by a 24V DC input signal. To be used with contactors with 24-250V AC coils (B7 to U7), for contactors LC.D80-D115 the use is limited to 100-250V AC coils (F7 to U7). To be mounted on a coil wiring adapter LAD4BB for contactors LC.D09-D38, LAD4BB3 for contactors LC.D40A-D80A, and directly on contactors LC.D80-D115. Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | control circuit: 24...250 V AC |
---|---|
[ui] Rated Insulation Voltage | 250 V - for control circuit conforming to IEC 60947-5-1 |
[us] Rated Supply Voltage | 24 V DC |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LA4D |
Device Short Name | LA4D |
Electrical Durability | 20 Mcycles at 240 V |
Height | 19 mm |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mounting Mode | top mounted |
Net Weight | 0.045 kg |
Poles Description | 3P |
Product Certifications | CSA |
Product Compatibility | LC1D09...D115 |
Product or Component Type | interface module |
Protection Type | built-in by diode |
Range | TeSys |
Range of Product | TeSys D |
Standards | IEC 60255-5 |
Connections - Terminals | control circuit: connector 1 cable(s) 1-2.5 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 8 A 50 °C |
Control Circuit Voltage Limits | 5...30 V at 20 °C DC |
Current Consumption | 8.5...15 mA 20 °C |
Current State 0 Guaranteed | <= 2 mA |
Heat Dissipation | 0.4-0.4 W for control circuit |
Immunity to Microbreaks | 1 ms |
Local Signalling | LED indicator |
Permissible Ambient Air Temperature Around the Device | -25-70 °C |
Technology Type | solid state |
Voltage State 0 Guaranteed | < 2.4 V |
Voltage State 1 Guaranteed | 5 V |