TeSys D contactor S207 - 4P (2NO+2NC) AC-1 25A <=440V - coil 72V DC low

LC1D1286SLS207
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Deca contactor, 4 poles (2NO/2NC),for load control applications in category AC-1, and for non-inductive load control applications up to 25A@60℃. It provides a 72V DC low consumption coil, 1NO/1NC built-in auxiliary contact, connection by lug-ring terminals. It procures high reliability and durability with operating rates up to 3600 cycles/hour and environment temperature 60°C. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi international standards certified, Green Premium product (RoHS/REACh).

Product Details

[ie] Rated Operational Current 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
[uc] Control Circuit Voltage 72 V DC
[ue] Rated Operational Voltage power circuit: <= 690 V AC 25...400 Hz
[ui] Rated Insulation Voltage power circuit: 690 V conforming to IEC 60947-4-1
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947
Ambient Air Temperature for Operation -40-70 °C
Ambient Air Temperature for Storage -60-80 °C
Auxiliary Contacts Type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Climatic Withstand conforming to IACS E10
Compatibility Code LC1D
Depth 99 mm
Device Short Name LC1D
Fire Resistance 850 °C conforming to IEC 60695-2-1
Flame Retardance V0 conforming to UL 94
Height 85 mm
Ip Degree of Protection IP20 front face conforming to IEC 60529
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz
Mounting Support rail
Net Weight 0.365 kg
Overvoltage Category III
Poles Description 4P
Pollution Degree 3
Product Name TeSys D
Product or Component Type contactor
Range TeSys
Range of Product TeSys D
Tightening Torque control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
Utilisation Category AC-1
Width 45 mm
[icw] Rated Short-time Withstand Current 100 A - 1 s for signalling circuit
Connections - Terminals control circuit: lugs-ring terminals (external diameter: 8 mm)
[ith] Conventional Free Air Thermal Current 10 A (at 60 °C) for signalling circuit
Associated Fuse Rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
Auxiliary Contact Composition 1 NO + 1 NC
Average Impedance 2.5 mOhm - Ith 25 A 50 Hz for power circuit
Coil Technology with integral suppression device
Coil Type low consumption
Contact Compatibility M5
Contactor Application resistive load
Control Circuit Type DC low consumption
Control Circuit Voltage Limits 0.1...0.25 Uc (-40-70 °C):drop-out DC
Insulation Resistance > 10 MOhm for signalling circuit
Irms Rated Making Capacity 250 A at 440 V for power circuit conforming to IEC 60947
Maximum Operating Rate 3600 cyc/h 60 °C
Minimum Switching Current 5 mA for signalling circuit
Minimum Switching Voltage 17 V for signalling circuit
Non-overlap Time 1.5 ms on de-energisation between NC and NO contact
Operating Altitude 0...3000 m
Operating Time 55...75 ms closing
Pole Contact Composition 2 NO + 2 NC
Power Dissipation Per Pole 1.56 W AC-1
Protective Cover with
Rated Breaking Capacity 250 A at 440 V for power circuit conforming to IEC 60947
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
Signalling Circuit Frequency 25...400 Hz
Time Constant 37 ms

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys D contactor S207 - 4P (2NO+2NC) AC-1 25A <=440V - coil 72V DC low
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.