
calcActive())">
TeSys D - contactor coil - LXD1 - 220 V AC 50/60 Hz for 9… 38 A contactor
LXD1M7
EGP545.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LXD1M7
TeSys D - contactor coil - LXD1 - 220 V AC 50/60 Hz for 9… 38 A contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys D - contactor coil - LXD1 - 220 V AC 50/60 Hz for 9… 38 A contactor
EGP545.40
Description
TeSys D replacement coil 220V AC 50/60Hz, for TeSys D contactors. To be used with 3 and 4-pole contactors LC1D09 to D38 and LC1DT20, DT40. It operates in the voltage limits 0.8-1.1 Uc (50Hz), 0.85-1.1 Uc (60Hz) and environments until 60°C Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz , 220 V AC 50/60 Hz , 220 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-60 °C |
Device Short Name | LXD1 |
Height | 4.500 cm |
Mechanical Durability | 15 Mcycles |
Net Weight | 0.07 kg |
Product Compatibility | CAD |
Product or Component Type | contactor coil |
Range | TeSys |
Range of Product | TeSys D |
Width | 6.300 cm |
Average Resistance | 515.4 Ohm at 20 °C , 515.4 Ohm at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
Control Circuit Voltage Limits | drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C) |
Heat Dissipation | 2-3 W at 50/60 Hz |
Hold-in Power Consumption in Va | 7.5-7.5 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 18 H |
Inrush Power in Va | 70-70 VA 60 Hz cos phi 0.75 (at 20 °C) |
Maximum Operating Rate | 3600 cyc/h 60 °C , 3600 cyc/h 60 °C |
Range | TeSys |
Product Compatibility | CAD|LC1D09...D38|LC1DT20...DT40 |
Length | 4.000 cm |
Activity code | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review