TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor

LXD1J7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D replacement coil 12V AC 50/60Hz, for TeSys D contactors. To be used with 3 and 4-pole contactors LC1D09 to D38 and LC1DT20, DT40. It operates in the voltage limits 0.8-1.1 Uc (50Hz), 0.85-1.1 Uc (60Hz) and environments until 60°C Green Premium compliant (RoHS/REACh).

Product Details

[uc] Control Circuit Voltage 12 V AC 50/60 Hz
Ambient Air Temperature for Operation -5-60 °C
Device Short Name LXD1
Mechanical Durability 15 Mcycles
Net Weight 0.07 kg
Product Compatibility LC1DT20...DT40
Product or Component Type contactor coil
Range TeSys
Range of Product TeSys D
Average Resistance 1.33 Ohm at 20 °C
Coil Technology without built-in suppressor module
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Heat Dissipation 2-3 W at 50/60 Hz
Hold-in Power Consumption in Va 7.5-7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
Inductance of Closed Circuit 0.05 H
Inrush Power in Va 70-70 VA 60 Hz cos phi 0.75 (at 20 °C)
Maximum Operating Rate 3600 cyc/h 60 °C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.