
calcActive())">
TeSys D - contactor coil - LX4D8 - 220 V DC standard for 115 & 150 A contactor
LX4D8MD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX4D8MD
TeSys D - contactor coil - LX4D8 - 220 V DC standard for 115 & 150 A contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[uc] Control Circuit Voltage | 220 V DC |
---|---|
Ambient Air Temperature for Operation | -5-60 °C |
Device Short Name | LX4D8 |
Mechanical Durability | 8 Mcycles |
Net Weight | 0.3 kg |
Product Compatibility | LC1D115 |
Product or Component Type | contactor coil |
Range | TeSys |
Range of Product | TeSys D |
Average Resistance | 9895 Ohm at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | DC standard |
Control Circuit Voltage Limits | operational: 0.75...1.2 Uc (at <55 °C) |
Hold-in Power Consumption in w | 2.4-5.1 W at 20 °C |
Inductance of Closed Circuit | 210.72 H |
Inrush Power in w | 270-365 W (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h 60 °C |
Time Constant | 25 ms |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review