LX1D8E7

TeSys D - contactor coil - LX1D8 - 48 V AC 50/60 Hz for 115 & 150 A contactor

1/1
LX1D8E7

TeSys D - contactor coil - LX1D8 - 48 V AC 50/60 Hz for 115 & 150 A contactor

SKU
LX1D8E7
EGP2,586.60
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

TeSys D - contactor coil - LX1D8 - 48 V AC 50/60 Hz for 115 & 150 A contactor

EGP2,586.60

Description

TeSys D replacement AC coil 48V 50/60Hz for TeSys D contactors. To be used with 3 and 4-pole contactors LC1 D115, D150. It operates in the voltage limits 0.8-1.15 Uc and environments until 55°C Coil with integral suppression device fitted as standard. Green Premium compliant (RoHS/REACh).

Product details

  • [uc] Control Circuit Voltage
    48 V AC 50/60 Hz
  • Ambient Air Temperature for Operation
    -5-60 °C
  • Device Short Name
    LX1D8
  • Mechanical Durability
    8 Mcycles
  • Product Compatibility
    LC1D150
  • Product or Component Type
    contactor coil
  • Range
    TeSys
  • Range of Product
    TeSys D
  • Average Resistance
    1061 Ohm at 20 °C
  • Coil Technology
    without built-in suppressor module
  • Control Circuit Type
    AC at 50/60 Hz
  • Control Circuit Voltage Limits
    drop-out: 0.3...0.5 Uc at 50/60 Hz (at <55 °C)
  • Heat Dissipation
    3-4.5 W at 50/60 Hz
  • Hold-in Power Consumption in Va
    2-18 VA 60 Hz cos phi 0.9 (at 20 °C)
  • Inductance of Closed Circuit
    24.19 H
  • Inrush Power in Va
    280-350 VA 60 Hz cos phi 0.9 (at 20 °C)
  • Maximum Operating Rate
    1200 cyc/h 60 °C
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:TeSys D - contactor coil - LX1D8 - 48 V AC 50/60 Hz for 115 & 150 A contactor
Your Rating

* Required Field