
calcActive())">
TeSys D - contactor coil - LX1D8 - 110 V AC 50/60 Hz for 115 & 150 A contactor
LX1D8F7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1D8F7
TeSys D - contactor coil - LX1D8 - 110 V AC 50/60 Hz for 115 & 150 A contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D replacement AC coil 110V 50/60Hz for TeSys D contactors. To be used with 3 and 4-pole contactors LC1 D115, D150. It operates in the voltage limits 0.8-1.15 Uc and environments until 55°C Coil with integral suppression device fitted as standard. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110 V AC 50/60 Hz , 110 V AC 50/60 Hz , 110 V AC 50/60 Hz |
---|---|
Ambient Air Temperature for Operation | -5-60 °C |
Device Short Name | LX1D8 |
Height | 6.3 cm |
Mechanical Durability | 8 Mcycles |
Product Compatibility | LC1D150 |
Product or Component Type | contactor coil |
Range | TeSys |
Range of Product | TeSys D |
Width | 11.5 cm |
Average Resistance | 4377 Ohm at 20 °C , 4377 Ohm at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 50/60 Hz , AC at 50/60 Hz |
Control Circuit Voltage Limits | drop-out: 0.3...0.5 Uc at 50/60 Hz (at <55 °C) |
Heat Dissipation | 3-4.5 W at 50/60 Hz |
Hold-in Power Consumption in Va | 2-18 VA 60 Hz cos phi 0.9 (at 20 °C) |
Inductance of Closed Circuit | 109.69 H |
Inrush Power in Va | 280-350 VA 60 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h 60 °C , 1200 cyc/h 60 °C |
Range | TeSys |
Product Compatibility | LC1D150|LC1D115 |
Length | 17.0 cm |
Activity code | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review