TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 125 A - 230 V AC 50/60 Hz coil

LC1D80004P7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Deca contactor, 4-pole (4NO), for non-inductive load applications up to 125A/1000V AC-1. It provides a 230V 50/60Hz AC coil, power connection by screw terminals, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (96mm width), DIN-rail mounting or screw fixing. Without build-in auxiliary contacts, side and front mounting auxiliary contact blocks available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
[uc] Control Circuit Voltage 230 V AC 50/60 Hz
[ue] Rated Operational Voltage power circuit: <= 300 V DC 25...400 Hz
[ui] Rated Insulation Voltage power circuit: 600 V CSA certified
[uimp] Rated Impulse Withstand Voltage 8 kV conforming to IEC 60947
Ambient Air Temperature for Operation -40-60 °C
Ambient Air Temperature for Storage -60-80 °C
Climatic Withstand conforming to IACS E10
Compatibility Code LC1D
Depth 125 mm
Device Short Name LC1D
Electrical Durability 0.8 Mcycles 125 A AC-1 at Ue <= 440 V
Fire Resistance 850 °C conforming to IEC 60695-2-1
Flame Retardance V1 conforming to UL 94
Height 127 mm
Ip Degree of Protection IP20 front face conforming to IEC 60529
Mechanical Durability 4 Mcycles
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz
Mounting Support rail
Net Weight 1.76 kg
Overvoltage Category III
Poles Description 4P
Pollution Degree 3
Product Certifications GOST
Product Name TeSys D
Product or Component Type contactor
Range TeSys
Range of Product TeSys D
Standards CSA C22.2 No 14
Tightening Torque control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Utilisation Category AC-1
Width 96 mm
[icw] Rated Short-time Withstand Current 640 A 40 °C - 10 s for power circuit
Connections - Terminals control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end
[ith] Conventional Free Air Thermal Current 125 A (at 60 °C) for power circuit
Associated Fuse Rating 200 A gG at <= 690 V coordination type 1 for power circuit
Average Impedance 0.8 mOhm - Ith 125 A 50 Hz for power circuit
Coil Technology without built-in suppressor module
Contact Compatibility M1
Contactor Application resistive load
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits 0.85...1.1 Uc (-40-55 °C):operational AC 60 Hz
Heat Dissipation 6-10 W at 50/60 Hz
Hold-in Power Consumption in Va 26-26 VA 60 Hz cos phi 0.3 (at 20 °C)
Inrush Power in Va 245-245 VA 60 Hz cos phi 0.75 (at 20 °C)
Irms Rated Making Capacity 1100 A at 440 V for power circuit conforming to IEC 60947
Maximum Operating Rate 3600 cyc/h 60 °C
Operating Altitude 0...3000 m
Operating Time 20...35 ms closing
Pole Contact Composition 4 NO
Power Dissipation Per Pole 12.5 W AC-1
Protective Cover without
Protective Treatment TH conforming to IEC 60068-2-30
Rated Breaking Capacity 1100 A at 440 V for power circuit conforming to IEC 60947
Safety Reliability Level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 125 A - 230 V AC 50/60 Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.