TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 95 A - 400 V AC 50/60 Hz coil

LC1D95V7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 95A/1000V AC-3/AC-3e (45kW@400V). It provides a 400V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts, power connection by screw terminals and control by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 95 A (at <60 °C) at <= 440 V AC-3 for power circuit
[uc] Control Circuit Voltage 400 V AC 50/60 Hz
[ue] Rated Operational Voltage power circuit: 1000 V AC 25...400 Hz
[ui] Rated Insulation Voltage power circuit: 1000 V conforming to IEC 60947-4-1
[uimp] Rated Impulse Withstand Voltage 8 kV conforming to IEC 60947
Ambient Air Temperature for Operation -40-60 °C
Ambient Air Temperature for Storage -60-80 °C
Auxiliary Contacts Type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Climatic Withstand conforming to IACS E10
Compatibility Code LC1D
Depth 130 mm
Device Short Name LC1D
Electrical Durability 1.2 Mcycles 95 A AC-3
Fire Resistance 850 °C conforming to IEC 60695-2-1
Flame Retardance V1 conforming to UL 94
Height 127 mm
Ip Degree of Protection IP20 front face conforming to IEC 60529
Mechanical Durability 4 Mcycles
Mechanical Robustness vibrations contactor open: 2 Gn, 5...300 Hz
Mounting Support plate
Net Weight 1.61 kg
Overvoltage Category III
Poles Description 3P
Pollution Degree 3
Power Range 55-100 kW at 480-500 V 3 phases
Product Certifications IECEE CB Scheme
Product Name TeSys D
Product or Component Type contactor
Range TeSys
Range of Product TeSys D
Standards EN/IEC 60947-1
Tightening Torque control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Utilisation Category AC-1
Width 85 mm
[icw] Rated Short-time Withstand Current 1100 A 40 °C - 1 s for power circuit
Connections - Terminals control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end
[ith] Conventional Free Air Thermal Current 10 A (at 60 °C) for signalling circuit
Associated Fuse Rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
Auxiliary Contact Composition 1 NO + 1 NC
Average Impedance 0.8 mOhm - Ith 125 A 50 Hz for power circuit
Coil Technology without built-in suppressor module
Contact Compatibility M11
Contactor Application motor control
Contactor Coil Voltage 400 V AC standard
Control Circuit Type AC at 50/60 Hz
Control Circuit Voltage Limits 0.8...1.1 Uc (-40-55 °C):operational AC 50 Hz
Heat Dissipation 6-10 W at 50/60 Hz
Hold-in Power Consumption in Va 26-26 VA 60 Hz cos phi 0.3 (at 20 °C)
Inrush Power in Va 245-245 VA 60 Hz cos phi 0.75 (at 20 °C)
Insulation Resistance > 10 MOhm for signalling circuit
Irms Rated Making Capacity 1100 A at 440 V AC for power circuit conforming to IEC 60947
Maximum Operating Rate 3600 cyc/h 60 °C
Minimum Switching Current 5 mA for signalling circuit
Minimum Switching Voltage 17 V for signalling circuit
Motor Power Hp 7.5 hp at 120 V AC 60 Hz for 1 phase motors
Motor Power Kw 25 kW at 220...230 V AC 50 Hz (AC-3)
Motor Starter Type direct on-line contactor
Non-overlap Time 1.5 ms on de-energisation between NC and NO contact
Operating Altitude 0...3000 m
Operating Time 20...35 ms closing
Pole Contact Composition 3 NO
Power Dissipation Per Pole 12.5 W AC-1
Protective Cover with
Protective Treatment TH conforming to IEC 60068-2-30
Rated Breaking Capacity 1100 A at 440 V for power circuit conforming to IEC 60947
Safety Reliability Level B10d = 1.3 Mcycles contactor with nominal load conforming to EN/ISO 13849-1
Signalling Circuit Frequency 25...400 Hz

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 95 A - 400 V AC 50/60 Hz coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.