[ie] Rated Operational Current |
9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
[uc] Control Circuit Voltage |
24 V AC 50/60 Hz , 24 V AC 50/60 Hz , 24 V AC 50/60 Hz |
[ue] Rated Operational Voltage |
power circuit: <= 690 V AC 25...400 Hz |
[ui] Rated Insulation Voltage |
power circuit: 690 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage |
6 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation |
-40-60 °C |
Ambient Air Temperature for Storage |
-60-80 °C |
Auxiliary Contacts Type |
type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 |
Climatic Withstand |
conforming to IACS E10 |
Compatibility Code |
LC1D |
Depth |
86 mm |
Device Short Name |
LC1D |
Electrical Durability |
0.6 Mcycles 25 A AC-1 at Ue <= 440 V |
Fire Resistance |
850 °C conforming to IEC 60695-2-1 |
Flame Retardance |
V1 conforming to UL 94 |
Height |
5.000 cm |
Ip Degree of Protection |
IP20 front face conforming to IEC 60529 |
Mechanical Durability |
15 Mcycles |
Mounting Support |
rail |
Net Weight |
0.32 kg |
Overvoltage Category |
III |
Poles Description |
3P |
Pollution Degree |
3 |
Power Range |
1.1-2 kW at 200-240 V 3 phases |
Product Certifications |
GL |
Product Name |
TeSys D |
Product or Component Type |
contactor |
Range |
TeSys |
Range of Product |
TeSys D |
Standards |
CSA C22.2 No 14 |
Tightening Torque |
power circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
Utilisation Category |
AC-4 |
Width |
9.200 cm |
[icw] Rated Short-time Withstand Current |
105 A 40 °C - 10 s for power circuit |
[ith] Conventional Free Air Thermal Current |
25 A (at 60 °C) for power circuit |
Associated Fuse Rating |
10 A gG for signalling circuit conforming to IEC 60947-5-1 |
Auxiliary Contact Composition |
1 NO + 1 NC |
Average Impedance |
2.5 mOhm - Ith 25 A 50 Hz for power circuit |
Coil Technology |
without built-in suppressor module |
Contact Compatibility |
M2 |
Contactor Application |
resistive load|motor control |
Contactor Coil Voltage |
24 V AC standard |
Control Circuit Type |
AC at 50/60 Hz |
Control Circuit Voltage Limits |
0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz |
Hold-in Power Consumption in Va |
7.5-7.5 VA 60 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va |
70-70 VA 60 Hz cos phi 0.75 (at 20 °C) |
Insulation Resistance |
> 10 MOhm for signalling circuit |
Irms Rated Making Capacity |
250 A at 440 V for power circuit conforming to IEC 60947 |
Maximum Operating Rate |
3600 cyc/h 60 °C |
Minimum Switching Current |
5 mA for signalling circuit |
Minimum Switching Voltage |
17 V for signalling circuit |
Motor Power Hp |
1 hp at 230/240 V AC 50/60 Hz for 1 phase motors |
Motor Power Kw |
2.2 kW at 220...230 V AC 50/60 Hz (AC-3) |
Motor Starter Type |
direct on-line contactor |
Non-overlap Time |
1.5 ms on de-energisation between NC and NO contact |
Operating Altitude |
0...3000 m |
Pole Contact Composition |
3 NO |
Power Dissipation Per Pole |
1.56 W AC-1 |
Protective Cover |
with |
Rated Breaking Capacity |
250 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level |
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
Signalling Circuit Frequency |
25...400 Hz |
[Ue] rated operational voltage |
power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 300 V DC , power circuit: <= 300 V DC , power circuit: <= 300 V DC |
Utilisation category |
AC-4|AC-1|AC-3|AC-3e |
Range of Product |
TeSys Deca |
[ie] Rated Operational Current |
9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 9 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Length |
11.200 cm |
Activity code |
PPCTR |
Poles description |
3P |