
calcActive())">
Terminal block - Tesys F, D - set of 2
LA9F103
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9F103
Terminal block - Tesys F, D - set of 2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F insulated terminal blocks, for 3-pole contactors LC1 F115, F150, F185 and CR1 F150, F185, and overload relays LR9 F57, F63, F67, F69, F*57, F*63, F*67, F*69. Set of 2 units. For connecting 1 x 16-150mm² cable or 2 x 16-95mm² cables. It ensures an IP20 protection on front. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | insulation accessory |
---|---|
Compatibility Code | LA9F |
Device Short Name | LA9F |
Net Weight | 0.56 kg |
Product Compatibility | LC1F115 |
Product or Component Type | block of insulated terminals |
Quantity Per Set | set of 2 |
Range | TeSys |
Range of Product | TeSys D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review