Terminal block, Linergy TR, grey, 35mm², passthrough, 2 points, set of 10

NSYTRV352
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Linergy TR is terminal block for Linergy.|It belongs to linergy passthrough terminal block with 35 mm² nominal cross section.|The rated operational voltage is 600V conforming to CSA/UL and 1000V conforming to EN/IEC 60947-7-1.|The rated current is 125A conforming to EN/IEC 60947-7-1 and 150A conforming to CSA/UL.|It has grey surface treatment.|Mounting by clip-on and sideways connection by single-level 1x1 screw terminals.|It could be connection and disconnection by screwdriver.|It is compatible with spacial enclosures for PrismaSeT G, PrismaSeT P, PrismaSeT HD, PrismaSeT Pack 250, PanelSeT, Mureva Enclosure, PrismaSeT XS, Tesys.|Sold in lots of 50 units.|Ambient air temperature for operation is from -40 to 130 °C conforming to IEC 60216-1 and VDE 0304-T21.|Multi standards certified (UL, CSA, VDE, GL).

Product Details

Colour grey
Device Short Name TRV
Mounting Mode clip-on
Nominal Cross Section 35 mm²
Product or Component Type terminal block
Quantity Per Set set of 50
Range Linergy
Terminal Block Level 1
Terminal Block Type passthrough
Length 60.2 mm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Terminal block, Linergy TR, grey, 35mm², passthrough, 2 points, set of 10
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.