
calcActive())">
Terminal block, Linergy TR, green-yellow, 4mm², protective earth, 2 points, Set of 50
NSYTRV42PE
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRV42PE
Terminal block, Linergy TR, green-yellow, 4mm², protective earth, 2 points, Set of 50
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Linergy TR is terminal block for Linergy.|It belongs to linergy protective earth terminal block with 4 mm² nominal cross section.|It has green-yellow surface treatment.|Mounting by clip-on and sideways connection by single-level 1x1 screw terminals.|It could be connection and disconnection by screwdriver.|It is compatible with spacial enclosures for PrismaSeT G, PrismaSeT P, PrismaSeT HD, PrismaSeT Pack 250, PanelSeT ,Mureva Enclosure, PrismaSeT XS, Tesys.|Sold in lots of 50 units.|Ambient air temperature for operation is from -40 to 130 °C conforming to IEC 60216-1 and VDE 0304-T21.|Multi standards certified (UL, CSA, VDE, GL, DNV).
Product Details
Colour | green-yellow |
---|---|
Device Short Name | TRV |
Mounting Mode | clip-on |
Nominal Cross Section | 4 mm² |
Product or Component Type | terminal block |
Quantity Per Set | set of 50 |
Range | Linergy |
Terminal Block Level | 1 |
Terminal Block Type | protective earth |
Length | 47.7 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review