
temperature control relay RM35-A - 24..240 V AC/DC - 2 NO
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony RM35-A control relay allows monitoring of temperature control." This modular control relay is ideal for monitoring of electrical values and temperature variation in industrial and building control panels." "It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water." "It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device." "It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers." "It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting." "Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC." 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 24...240 V |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
[us] Rated Supply Voltage | 24...240 V AC/DC |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM3 |
Contacts Type and Composition | 2 NO |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE : EMC 89/336/EEC |
Maximum Power Consumption in Va | 3.5 VA AC |
Mechanical Durability | 30000000 cycles |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Operating Position | any position without derating |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | GL |
Product or Component Type | temperature control relay |
Product Specific Application | for elevator machine rooms and 3-phase supplies |
Range of Product | Harmony Control Relays |
Response Time | <= 3.5 s + Tt (in case of temperature fault) |
Standards | IEC 60255-6 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Time Delay Range | 0.1...10 s adjustable delay (tolerance: 0...10 % of the full scale value) |
Utilisation Category | AC-12 conforming to IEC 60947-5-1 |
Width | 35 mm |
Connections - Terminals | screw connectors |
Contacts Material | cadmium free |
Control Circuit Voltage Limits | - 10 % + 10 % Un DC |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 10 ms |
Installed Device | Pt 100 probe cable length <= 10 m |
Insulation | galvanic insulation between supply and measurement |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Maximum Power Consumption in w | 0.6 W DC |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Accuracy | +/- 2 °C |
Minimum Switching Current | 10 mA at 5 V DC |
Nominal Output Current | 5 A |
Non-dissipating Shock Wave | 4 kV |
Operating Rate | <= 360 operations/hour full load |
Output Contacts | 2 NO |
Relay Monitored Parameters | overtemperature: 34...46°C |
Relay Name | RM35AT |
Relay Type | temperature control relays |
Reset Time | 8 s |
Resistance Across Terminals | 1.33 kOhm at temperature |
Run-up Delay at Power-up | 0.2 s |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Status Led | 1 LED green for power ON |
Supply Frequency | 50/60 Hz +/- 10 % |
Supply Voltage Limits | 20.4-264 V AC |
Switching Capacity in Va | 1250 VA |
Temperature Probe Type | Pt 100 - 3-wire |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |