
Switchboard display module FDM 121, 1 connected device, screen 96 x 96 mm, IP54 on front face
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Switchboard display module FDM 121, 1 connected device, screen 96 x 96 mm, IP54 on front face
Description
This FDM121 is an Ethernet switchboard display module and it is part of EnerlinX communication system. This display unit is compatible with Masterpact, Compact and PowerPact circuit breakers. FDM121 displays the measurements, alarms, and operating assistance data from one circuit breaker over ULP. Its LCD screen offers a high resolution with white backlighting. The FDM121 is equipped with a 24VDC terminal block and two RJ45 sockets for ULP connection. It is easily installed in a switchboard, either through a standard door cut-out (92x92mm) or two 22mm diameter holes. It is a 96 x 96 x 30 mm screen requiring 10 mm behind the door (or 20 mm when the 24 V power supply connector is used) The operating temperature range is between -10°C to 55°C, and the protection degree is IP54 on the front face. The FDM121 display module is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The FDM121 firmware can be updated using EcoStruxure Power Commission software.
Product Details
[us] Rated Supply Voltage | 24 V DC - 20...10 % |
---|---|
Accessory / Separate Part Category | display and signalling accessory |
Ambient Air Temperature for Operation | -10-55 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | FDM121 |
Control Type | remote control |
Depth | 33.6 mm |
Device Short Name | FDM121 |
Display Type | LCD screen with white backlighting |
Height | 96 mm |
Ip Degree of Protection | IP53 front face: |
Mounting Mode | flush mounting |
Mounting Support | surface mount with kit |
Product Name | Enerlin'X FDM |
Product or Component Type | display module |
Range | Enerlin'X |
Range Compatibility | MasterPact NW |
Standards | CE |
Width | 96 mm |
Current Consumption | 21 mA |
Display Resolution | 128 x 128 pixels |
Function of Module | remote control |
View Angle Horizontal X Vertical | 60 x 30° |