
calcActive())">
Switch, New Unica, mechanism, 2-pole 1-way, 20A, 2 modules, screw terminals, untreated, IP4X, white
NU322518
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU322518
Switch, New Unica, mechanism, 2-pole 1-way, 20A, 2 modules, screw terminals, untreated, IP4X, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica switch NU322518 is a mechanism in color white. This is a 2-pole 1-way switch. The fixing mode of this device is clip-in. Its rated current is 20A. It is 45 mm in width, 45 mm in height 29 mm in depth with an embedding depth of 15.5 mm. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP21D which is very high. This switch has screw terminals connection terminals. The switch is made of thermoplastic ABS-UV stabilized, making it resistant and durable. This switch is AENOR, CE, EAC, NF certified. This device is qualified as a green premium product, with minimal use of hazardous substances. It is mercury free. And heavy metal free, which takes care of the environment and your health as always. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Colour Tint | white (RAL 9003) |
Device Application | light control |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | switch |
Switch Function | 2-pole 1-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review