
calcActive())">
Switch, New Unica, mechanism, 1-pole 2-way, 16AX, 2 modules, screw terminals, painted, IP4X, aluminium
NU326330
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU326330
Switch, New Unica, mechanism, 1-pole 2-way, 16AX, 2 modules, screw terminals, painted, IP4X, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica switch NU326330 is a mechanism in color aluminium. This is a 1-pole 2-way switch. Clip-in this rocker switch for the fixation. Its rated current is 16AX. It is 45 mm in width, 45 mm in height 34.25 mm in depth with an embedding depth of 21.15 mm. The surface finish is painted powder coated. The IP rating of this device is IP21D which is very high. Its connection terminals are screw terminals. The switch is made of Cu.Zn15, Cu.Zn5 Ag, PC (polycarbonate) GF10 FR, thermoplastic ABS-UV stabilized, making it resistant and durable. This switch is AENOR, CE, EAC, NF certified. This device is qualified as a green premium product, with minimal use of hazardous substances. It is mercury free.as well as heavy metal free, taking care of the environment. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Colour Tint | aluminium |
Device Application | light control |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | switch |
Switch Function | 1-pole 2-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review