Switch, New Unica, intermediate, 10AX, 2 modules, screwless terminals, untreated, IP4X, beige
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switch, New Unica, intermediate, 10AX, 2 modules, screwless terminals, untreated, IP4X, beige
Excl. Tax
Excl. Tax
Description
Product Details
Range | New Unica |
---|---|
Colour Tint | beige (RAL 1013) |
Device Application | light control |
Device Presentation | mechanism |
Number of Rocker | 1 |
Product or Component Type | switch |
Switch Function | intermediate |
Technology Type | electromechanical |
Type of Packing | flow-pack |