Switch, New Unica, 1-pole 2-way, 10AX, 1 module, screwless terminals, painted, IP4X, aluminium
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switch, New Unica, 1-pole 2-way, 10AX, 1 module, screwless terminals, painted, IP4X, aluminium
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | aluminium |
Depth | 34.25 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 20000 cycles, cos phi = 0.6 |
Embedding Depth | 21.15 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | aluminium |
Main Material | thermoplastic ABS-UV stabilised |
Marking | without marking |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0163 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Product Certifications | AENOR |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 10 AX |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | painted |
Switch Function | 1-pole 2-way |
Targeted Channel | professional |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Width | 22.5 mm |
Connections - Terminals | screwless terminals |