
calcActive())">
Switch, Miluz E, 2 Way, 16AX, 250V, 1 Module, White
M3TB31_16A_2
EGP50.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

M3TB31_16A_2
Switch, Miluz E, 2 Way, 16AX, 250V, 1 Module, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Miluz E, 2 Way, 16AX, 250V, 1 Module, White
EGP50.78
Description
This Schneider Electric Miluz E device is a 2 Way Switch 250V 16AX 1 module white. It is a 2 way, rocker switch in single module size. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. It has a COM, L1 and L2 marking. This switch can work with another 2 way switch to control one lighting device. Its Ue operating voltage of 250VAC and current rating of 16AX. It has load type of resistive load 200W, fluorescent load and inductive load. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 22.25mm x (H) 45mm x (D) 33.37mm. Projecting depth is 21.3mm and having 22.6g weight. The color of this device is white. It is made of polycarbonate material. The operating temperature is from -5°C up to +40°C and reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 606694-1 and IEC certification.
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review