calcPageSize())"
/>
calcActive())">
Switch, Miluz E, 1 Way, 10AX, 250V, 1 Module, White
M3TB31_10A_1
EGP26.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
M3TB31_10A_1
Switch, Miluz E, 1 Way, 10AX, 250V, 1 Module, White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Switch, Miluz E, 1 Way, 10AX, 250V, 1 Module, White
EGP26.40
Description
This Schneider Electric Miluz E device is a 1 Way Switch 250V 10AX 1 module white. It is a 1 way, 2 rockers and single module switch. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. It has a COM, L1 marking. This switch can work with another 2 way switch to control one lighting device. Its Ue operating voltage of 250VAC and current rating of 10AX. It has load type of resistive load 100W, fluorescent load and inductive load. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 22.25mm x (H) 45mm x (D) 33.37mm. Projecting depth is 21.3mm and having 20.1g weight. The color of this device is white. It is made of polycarbonate material. The operating temperature is from -5°C up to +40°C and reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 606694-1 and IEC certification.
Product Details
| Range | Miluz |
|---|---|
| Product or Component Type | switch |
| Product Hover Image | no_selection |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account