Supporting Frame, Miluz E, 4 gang, white

M3TB01S_04
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Schneider Electric Miluz E Supporting Frame holds the products. This supporting frame has 4 gangs and is Suitable for built-in installation. It can fit for 4 modules in S size. The supporting Frame is made with a Trendy design, Durable material, and can be installed easily. The fixing mode of the device is clip-in. And this device enables flush mounting and can be installed in Horizontal or Vertical directions. The dimensions are (W) 69.8mm x (H) 135.6mm x (D) 13.7mm. The color of the product is White with a Robustness design. This supporting frame is made of Acrylonitrile butadiene styrene material. Packaging is done with Plastic bag. Miluz E Range products meet the latest standards and are made out of high-quality materials to reach a long life cycle and satisfy their end users daily. Miluz E devices are designed to be easy to fit from the snap-on modules, and press-on frames, to clear electrical wiring diagrams on the back of the products. It also has Simple and elegant aesthetics matching all kinds of interiors. This device is compliant with IEC 60670-1 standard, and CE certifications.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Supporting Frame, Miluz E, 4 gang, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.