
calcActive())">
SUB-D 9-pin PC connecting cable - for smart relay Zelio Logic - 3 m
SR2CBL01
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SR2CBL01
SUB-D 9-pin PC connecting cable - for smart relay Zelio Logic - 3 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Zelio Logic Sub-D 9 PC connecting cable allows connection of a Zelio Logic relay to your PC RS232 connector. It complements the use of Zelio Soft 2 programming software. It has 3m long cable for comfortable programming of your Zelio Logic relay, near the cabinet it is installed in.
Product Details
Accessory / Separate Part Category | connection accessories |
---|---|
Accessory / Separate Part Destination | for smart relay |
Accessory / Separate Part Type | connecting cable |
Cable Length | 3 m |
Height | 2 cm |
Net Weight | 0.15 kg |
Product Specific Application | to be used with Zelio Soft software |
Range of Product | Zelio Logic |
Width | 13 cm |
Connector Type | SUB-D 9 |
Physical Interface | RS232 |
Product specific application | to be used with Zelio Soft software|to connect the relay to the PC |
Range of Product | Zelio Logic |
Length | 12 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review