
Studio cover frame, New Unica, 4 module, IP55, white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Studio cover frame, New Unica, 4 module, IP55, white
Description
This 1-gang New Unica cover frame is in color white with 4 modules. The cover frame is made of ASA + PC (polycarbonate), that provides enhanced heat resistance and enhances mechanical properties. Being environment-friendly, this device reached UV resistant, acetone, alcohol, bleach, liquid soap, oil, petrol, window-cleaning fluid. Simple and effective to install, mounting and fitting the cover frame to the device. It well satisfied the standard of EN 6669-1. It is 149 mm in width, 9 mm in height and 3 mm in depth. The fixing mode of this device is screws. The IP rating of this device is IP55 which is very high. It reaches IK1 protection level, which can help protect against impact. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio |
Colour Tint | white (RAL 9003) |
Depth | 30 mm |
Device Application | mounting |
Environmental Characteristic | alcohol |
Fixing Mode | screws |
Height | 90 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal |
Ip Degree of Protection | IP55 |
Main Colour Tint | white |
Main Material | PC |
Market Segment | small commercial |
Material | PC: cover plate |
Net Weight | 0.107 kg |
Number of Gangs | 1 gang |
Number of Modules | 4 modules |
Product or Component Type | cover frame |
Provided Equipment | fixing frame |
Quantity Per Set | set of 5 |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Surface Treatment | untreated |
Type of Frame | single |
Width | 149 mm |