![Universal plug-in relay, 10 A, 3 CO, 60 V DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/u/rumc31nd.jpg)
Universal plug-in relay, 10 A, 3 CO, 60 V DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Universal plug-in relay, 10 A, 3 CO, 60 V DC](https://eshop-eg.se.com/media/catalog/product/r/u/rumc31nd.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Universal plug-in relay, 10 A, 3 CO, 60 V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RUM universal plug-in relay uses cylindrical pins, has a control coil voltage of 60V DC and has 3 changeover contacts triple pole double throw with a rating of 10A." "It provides a complete system solution for the most demanding applications." "It also offers one-step lockable test button." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0
Product Details
[ie] Rated Operational Current | 10 A at 277 V AC conforming to UL |
---|---|
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 60 V DC , 60 V DC |
[ui] Rated Insulation Voltage | 250 V conforming to IEC |
[uimp] Rated Impulse Withstand Voltage | 4 kV (1.2/50 µs) |
Ambient Air Temperature for Operation | -40-55 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RUM |
Contacts Type and Composition | 3 C/O |
Control Type | lockable test button |
Device Short Name | RUM |
Dielectric Strength | 1500 V AC between contacts with micro disconnection |
Electrical Durability | 100000 cycles for resistive load |
الارتفاع | 3.7 cm |
Ip Degree of Protection | IP40 |
Maximum Switching Capacity | 2500 VA/280 W |
Mechanical Durability | 5000000 cycles |
Net Weight | 0.086 kg |
Operating Position | any position |
Pollution Degree | 2 |
Product Certifications | CSA |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Standards | UL 508 |
العرض | 3.8 cm |
[ithe] Conventional Enclosed Thermal Current | 10 A at -40-55 °C , 10 A at -40-55 °C |
Average Coil Consumption | 1.4 W |
Average Resistance | 2790 Ohm at 20 °C +/- 15 % |
Contacts Material | AgNi |
Device Presentation | complete product |
Drop-out Voltage Threshold | >= 0.1 Uc DC |
Load Current | 10 A at 250 V AC |
Maximum Switching Voltage | 250 V conforming to IEC |
Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
Operating Rate | <= 18000 cycles/hour no-load |
Operating Time | 20 ms at nominal voltage |
Protection Category | RT I |
Rated Operational Voltage Limits | 48...66 V DC |
Reset Time | 20 ms at nominal voltage |
Safety Reliability Data | B10d = 100000 |
Series Name | Universal |
Shape of Pin | cylindrical |
Shock Resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
Status Led | without |
Test Levels | level A group mounting |
Utilisation Coefficient | 20 % |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 7.2 cm |
Activity | IDSIG |