![Undervoltage release (MN), TeSys GV2-GV3, 220-240V AC 50 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gvau225.jpg)
Undervoltage release (MN), TeSys GV2-GV3, 220-240V AC 50 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV electrical trip, MN undervoltage release, 220-240V AC 50Hz, for motor circuit breakers GV2, GV3. It trips the circuit breaker when the control voltage drops below 0.35 Uc, possible opening between 0.35-0.7 Uc. Closing of the circuit breaker is only possible when the control voltage is applied in the range 0.85-1.1 Uc. To be mounted on right-hand side of the circuit breaker, connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220...240 V AC 50 Hz |
---|---|
[ui] Rated Insulation Voltage | 690 V AC conforming to IEC 60947-1 |
Colour | dark grey |
Compatibility Code | GVAU |
العمق | 66 mm |
Device Short Name | GVAU |
الارتفاع | 89 mm |
Mechanical Durability | 10000 cycles with GV3P and GV3L |
Net Weight | 0.105 kg |
Product or Component Type | undervoltage release |
Quantity Per Set | set of 10 |
Range | TeSys |
Range Compatibility | GV2ME |
Range of Product | TeSys GV2 |
Threshold Tripping Voltage | 0.7...0.35 Un |
Tightening Torque | < 1.4 N.m on screw clamp terminals |
العرض | 18 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1-2.5 mm²solid |
Control Circuit Voltage Limits | 0.85...1.1 Un |
Hold-in Power Consumption in Va | 3.5-3.5 VA AC |
Hold-in Power Consumption in w | 1.1-1.1 W |
Inrush Power in Va | 12-12 VA AC |
Inrush Power in w | 8 W |
On-load Factor | 100 % |
Operating Time | 10...15 ms conforming to IEC 60947-1 |