![TeSys Vario enclosed, emergency switch disconnector, 20A, IP65 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/c/vcf0ge.jpg)
TeSys Vario enclosed, emergency switch disconnector, 20A, IP65
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys enclosed starter with switch disconnector, 3 poles, Ithe 20A 690V, for main and emergency stop switching in motor applications AC-23 up to 7.5kW@400V. Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included). It includes a 3-pole Vario switch body V0 with 2 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60204 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 14.5 A (AC-23A) at 400 V |
---|---|
[ue] Rated Operational Voltage | 690 V AC |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Breaking Capacity | 200 A at 400 V (AC-21A) |
Compatibility Code | enclosed switch disconnector |
Control Type | rotary handle |
العمق | 131 mm |
Device Short Name | VCF |
Electrical Durability | 100000 cycles AC-21 |
Environmental Characteristic | standard environment |
Fire Resistance | 960 °C conforming to IEC 60595-2-1 |
الارتفاع | 146 mm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Marking | 0 - 1 |
Mechanical Durability | 100000 cycles |
Mechanical Robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 |
Net Weight | 0.5 kg |
Poles Description | 3P |
اسم المنتج | TeSys VARIO |
Product or Component Type | enclosed emergency stop switch disconnector |
Range | TeSys |
Standards | IEC 60204 |
Suitability For Isolation | yes |
Tightening Torque | 2.1-2.1 N.m - on screw clamp terminals |
العرض | 90 mm |
[icm] Rated Short-circuit Making Capacity | 1 kA at 400 V at Ipeak |
[icw] Rated Short-time Withstand Current | 300 A at 400 V duration: 1 s |
Connections - Terminals | screw clamp terminals10-10 mm² - solid |
[ithe] Conventional Enclosed Thermal Current | 20 A |
Base Dimension | 60 x 60 mm |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Intermittent Duty Class | 30 |
Making Capacity | 250 A at 400 V AC-21A |
Performance Level | high performance |
Protective Treatment | TC |
Rated Conditional Short-circuit Current | 10 kA at 400 V - associated fuse 25 A aM |
Rated Operational Power in w | 7.5 kW at 400 V (AC-23) |
Rotary Handle Padlocking | 1 to 3 padlocks 4-8 mm |