![TeSys SK control relay - 2 NO - <= 690 V - 24 V DC standard coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/c/a/ca3sk20bd.jpg)
TeSys SK control relay - 2 NO - <= 690 V - 24 V DC standard coil
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys SK mini-control relay, 2 contacts (2NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 24V DC control circuit with no inrush consumption, connection by screw terminals. For operating rates until 20 cycles/min and ambient temperature -20/+50°C, it procures high reliability and durability. Compact (27mm width), for clipping on a 35mm DIN rail. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 24 V DC |
---|---|
[ue] Rated Operational Voltage | <= 690 V <= 400 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947 |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -50-70 °C |
Compatibility Code | CA3SK |
العمق | 55.5 mm |
Device Short Name | CA3SK |
الارتفاع | 56 mm |
Ip Degree of Protection | IP2x |
Mechanical Durability | 10 Mcycles |
Mounting Support | rail |
Net Weight | 0.132 kg |
Product Certifications | cULus |
اسم المنتج | TeSys CASK |
Product or Component Type | control relay |
Range | TeSys |
Range of Product | TeSys SK control relay |
Standards | BS 5424 |
Tightening Torque | 0.8 N.m - on screw clamp terminals pozidriv No 1 screw head |
Utilisation Category | DC-13 |
العرض | 27 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1.5-6 mm²solid |
[ith] Conventional Free Air Thermal Current | 10 A (at 55 °C) |
Associated Fuse Rating | 10 A gL conforming to VDE 0660 |
Contactor Application | control circuit |
Control Circuit Type | DC standard |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at <50 °C) |
Heat Dissipation | 2.2-2.2 W |
Hold-in Power Consumption in w | 2.2-2.2 W at 20 °C |
Inrush Power in w | 2.2-2.2 W (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h |
Operating Altitude | 2000 m without derating |
Operating Time | 4...6 ms coil de-energisation and NO opening |
Pole Contact Composition | 2 NO |
Protective Treatment | TC conforming to IEC 60068 |