![TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lx9ff110.jpg)
TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption](https://eshop-eg.se.com/media/catalog/product/l/x/lx9ff110.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys F AC coil 110/115V 40-400Hz (voltage code F7/FE7), low sealed consumption, high tolerance to voltage drops, for TeSys F 3-pole and 4-pole contactors LC1 F115, F150, FG150. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...115 V AC 40...400 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX9FF |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.43 kg |
Product Compatibility | LC1F115 |
Product or Component Type | specific contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 14.8 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 40...400 Hz low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) |
Heat Dissipation | 5.9-7.2 W |
Hold-in Power Consumption in Va | 6.6-8.1 VA 40...400 Hz (at 20 °C) |
Inductance of Closed Circuit | 2.08 H |
Inrush Power in Va | 690-855 VA 40...400 Hz (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 130 ms opening |