![TeSys D thermal overload relays - remote electrical stop - 220...230 V DC/AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad703m.jpg)
TeSys D thermal overload relays - remote electrical stop - 220...230 V DC/AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys LRD remote control device for thermal overload relays LRD/LR3D D01-D35, D04L-D32L, D313-D380, D313L-D365L and LR9D01-D32. It provides a 220-230V AC/DC control circuit to perform a remote tripping and electrical reset. Left-hand side mounting on the thermal overload relay by clip-on. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220/230 V AC 50/60 Hz |
---|---|
Accessory / Separate Part Category | electrical accessory |
Compatibility Code | LAD |
Device Short Name | LAD |
Net Weight | 0.09 kg |
Product Compatibility | LR3D313...LR3D365 |
Product or Component Type | electrical remote stop |
Range | TeSys |
Inrush Power in w | 0-100 W |
Maximum Inrush Power in Va | 100 VA |