![TeSys D thermal overload relays - remote electrical tripping - 220...230 V DC/AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la7d03m.jpg)
TeSys D thermal overload relays - remote electrical tripping - 220...230 V DC/AC
غير شامل الضريبة
غير شامل الضريبة
Product Details
[uc] Control Circuit Voltage | 220/230 V AC 50/60 Hz |
---|---|
Accessory / Separate Part Category | electrical accessory |
Compatibility Code | LA7D |
Device Short Name | LA7D |
Net Weight | 0.09 kg |
Product Compatibility | LR2D |
Product or Component Type | electrical remote tripping |
Range | TeSys |
Inrush Power in w | 0-100 W |
Maximum Inrush Power in Va | 100 VA |