![Toggle padlocking device, fixed adapter, ComPact NSX 400/630, OFF or ON position main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv432631_1.jpg)
Toggle padlocking device, fixed adapter, ComPact NSX 400/630, OFF or ON position
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a padlocking system for fixed Compact NSX 400/630 devices. It allows to lock the device in the open position (OFF) or closed position (ON). The padlocking system can receive up to 3 padlocks (shackle diameter from 5mm to 8mm, not supplied). Locking in the OFF position guarantees isolation as per IEC 61947-2.
Product Details
Activity | PPCCB |
---|---|
Device Short Name | locking for 1 to 3 padlocks |
Mounting Mode | fixed |
Product or Component Type | padlocking device |
Range | ComPact |
Range Compatibility | ComPact NSX400 |
Key Locking Position | in front |
Keylock Destination | toggle |
Locking Options Description | fixed |