![switch disconnector, Compact INS1000 , 1000 A, standard version with black rotary handle, 3 poles main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/3/1/31332.jpg)
switch disconnector, Compact INS1000 , 1000 A, standard version with black rotary handle, 3 poles
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![switch disconnector, Compact INS1000 , 1000 A, standard version with black rotary handle, 3 poles](https://eshop-eg.se.com/media/catalog/product/3/1/31332.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
switch disconnector, Compact INS1000 , 1000 A, standard version with black rotary handle, 3 poles
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Compact INS1000 is a 3 poles non-automatic switch-disconnector with black rotary handle. It is suitable for isolation with positive contact indication, as defined by IEC 60947-1 and IEC60947-3 standards. The operational current is 1000A at 415VAC in categories AC21A, AC22A and AC23A. The rated voltage is 690VAC 50/60Hz or 250VDC. The black rotary handle is designed to offer easy operation and high performance in interruption of currents. Compact INS1000 is a class II insulation level front-face device as per IEC 60664 standard.
Product Details
Activity | PPCCB |
---|---|
[ie] Rated Operational Current | AC-21A: 1000 A AC 50/60 Hz 220/240 V |
[ui] Rated Insulation Voltage | 1000 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 12 kV |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Compatibility Code | INS1000 |
Connection Pitch | 70 mm |
Contact Position Indicator | yes |
Control Type | direct front rotary handle |
العمق | 146.5 mm |
Device Short Name | Interpact INS1000 |
Electrical Durability | AC-21A: 500 cycles 220/240 V AC 50/60 Hz |
الارتفاع | 300 mm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Mechanical Durability | 3000 cycles |
Mounting Mode | fixed |
Mounting Support | rail |
Net Weight | 14 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product Certifications | KEMA-KEUR |
اسم المنتج | ComPacT INS |
Product or Component Type | switch disconnector |
Range | ComPact |
Standards | IEC 60947-1 |
العرض | 340 mm |
[icm] Rated Short-circuit Making Capacity | 330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz |
[icw] Rated Short-time Withstand Current | 10 kA during 20 s conforming to IEC 60947-3 |
[ith] Conventional Free Air Thermal Current | 1000 A at 60 °C |
Downside Connection | front |
Handle Colour | black |
Intermittent Duty Class | class 120 - 60 % |
Maximum Power | AC-23: 315 kW at 220/240 V AC 50/60 Hz |
Rated Duty | uninterrupted |
Switch-disconnector Name | Interpact INS1000 |
Upside Connection | front |
Visible Break | no |
Poles Description | 3P |
[ue] Rated Operational Voltage | 125 V DC |
Pollution Degree | 3 |
Suitability For Isolation | yes |