![socket RXZ - separate contact - 10 A - < 250 V - connector - for relay RXM4.. main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/x/rxze2s114m.jpg)
socket RXZ - separate contact - 10 A - < 250 V - connector - for relay RXM4..
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![socket RXZ - separate contact - 10 A - < 250 V - connector - for relay RXM4..](https://eshop-eg.se.com/media/catalog/product/r/x/rxze2s114m.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
socket RXZ - separate contact - 10 A - < 250 V - connector - for relay RXM4..
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RXZ plug-in relay socket has a coil control voltage of 250V AC and has 4 changeover contacts 4PDT (quadruple pole double throw) with a rating of 10A." "It has large choice of number of contacts for high rated current use with space-saving design." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 10 A |
---|---|
[ue] Rated Operational Voltage | < 250 V |
[uimp] Rated Impulse Withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -40-55 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RXZ |
Contacts Type and Composition | 4 C/O |
Device Short Name | RXZ |
Dielectric Strength | 2500 V |
Fixing Mode | by screw (panel) |
الارتفاع | 2.679 cm |
Ip Degree of Protection | IP20 conforming to EN/IEC 60529 |
Marking | CE |
Net Weight | 0.07 kg |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Certifications | CSA |
Product Compatibility | plug-in relay RXM with 4 C/O contact |
Product or Component Type | socket |
Range of Product | Harmony Electromechanical Relays |
Standards | IEC 61984 |
Tightening Torque | < 1 N.m for M3 screw(s) |
العرض | 2.893 cm |
Connections - Terminals | screw connectors |
[ith] Conventional Free Air Thermal Current | 10 A |
Contact Terminal Arrangement | separate |
Group of Product | RXM_4_C/O_CON_SEP_FLAT |
Output Type | relay |
Sale Per Indivisible Quantity | 10 |
Shape of Pin | flat |
Product Compatibility | plug-in relay RXM with 4 C/O contact , plug-in relay RXM with 4 C/O contact , plug-in relay RXM with 4 C/O contact , plug-in relay REXL with 4 C/O contact , plug-in relay REXL with 4 C/O contact , plug-in relay REXL with 4 C/O contact |
Range of Product | Harmony Electromechanical Relays|Harmony Timer Relays |
[ith] Conventional Free Air Thermal Current | 10 A |
Length | 8.219 cm |
Activity | IDSIG |