![NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type aM, 400VAC, 125A, without striker main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/f/df2fa125.jpg)
NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type aM, 400VAC, 125A, without striker
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a NFC fuse cartridge for TeSys GS switch-disconnector fuses devices. It is a aM fuse-link that protects against magnetic over currents only, adapted for motor protection. Its current rating is 125 A and the maximum rated voltage is 400 VAC. It is a cylindrical fuse (NFC type), the dimensions are 22mm x 58mm. It has no striker to indicate when the fuse is blown. This fuse is sold by set of 10 parts.
Product Details
[in] Rated Current | 125 A 400 V |
---|---|
[ue] Rated Operational Voltage | 400 V AC |
Compatibility Code | DF2 |
Device Short Name | DF2 |
الارتفاع | 2.4 cm |
Net Weight | 0.045 kg |
Product or Component Type | cartridge fuse |
Quantity Per Set | set of 10 |
Range of Product | TeSys fuse-disconnector |
العرض | 11.3 cm |
Fuse Curve | aM |
Fuse Size | 22 x 58 mm |
Fuse Type | NFC |
[Ue] rated operational voltage | 400 V AC , 400 V AC |
Range of Product | TeSys fuse-disconnector |
Length | 12.0 cm |
Activity | PPCCB |