![New Unica - TV socket - 1 module - aluminium main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu346830.jpg)
New Unica - TV socket - 1 module - aluminium
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica TV coaxial cable NU34683 is a mechanism in color aluminium with 1 module It is 22.5 mm in width, 45 mm in height, 35 mm in depth, with an embedding depth of 18 mm, And the product weighs .13 kg. Its fixing mode is clip-in. And the TV connector is F connectors type. The surface finish is brilliant, gaining extra point for your interior design. And it features protective painted surface treatment. As a green premium product, this device is environmentally friendly as well. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. The TV coaxial cable is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. Besides, it reaches IK4 protection level, which can help protect against impact. Besides it is halogen free halogen free, which is good for your health. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This TV coaxial cable is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | aluminium |
العمق | 35 mm |
Device Application | connection |
Device Presentation | mechanism |
Embedding Depth | 18 mm |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP2xC |
Material | thermoplastic ABS-UV stabilised: mechanism cover |
Net Weight | 0.013 kg |
Number of Modules | 1 module |
Product or Component Type | TV socket |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Surface Finish | brilliant |
Surface Treatment | painted |
Targeted Channel | professional |
Tv Connector | F connectors |
العرض | 22.5 mm |