![MX - voltage release - 220...240 V AC 50Hz - 208…277 V AC 60Hz - for TeSys GV4 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv4as287.jpg)
MX - voltage release - 220...240 V AC 50Hz - 208…277 V AC 60Hz - for TeSys GV4
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV electrical trip unit, MX shunt trip, 208-240V AC 50Hz/60Hz, for motor circuit breakers GV4. It trips the circuit breaker when the control voltage is applied in limits 0.7-1.1 Uc with an impulse duration greater than 20ms or a maintained signal. To be plugged inside the circuit breaker, connection by spring terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 277 V AC 60 Hz |
---|---|
[ui] Rated Insulation Voltage | 277 V conforming to IEC 60947-1 |
Device Application | control |
Device Short Name | MX |
Impulse Duration | >= 20 ms |
Mechanical Durability | 20000 cycles |
Mounting Mode | internal mounting |
Product or Component Type | voltage release |
Quantity Per Set | set of 1 |
Range | TeSys |
Range Compatibility | TeSys GV4 |
Threshold Tripping Voltage | 0.7...1.1 Un failsafe opening |
Voltage Release Type | shunt trip release |
Wire Stripping Length | 8 mm |
Connections - Terminals | spring terminals 1 0.5-1.5 mm² - cable stiffness: flexible without cable end |
Maximum Hold-in Power Consumption in Va | 10 VA |
Maximum Inrush Power in Va | 6 VA |
Operating Time | < 50 ms |