![Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2) main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/9/a9n18470_1.jpg)
Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)](https://eshop-eg.se.com/media/catalog/product/a/9/a9n18470_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit breaker (MCB), Acti9 C120H, 3P, 125A, C curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Device Application | distribution |
---|---|
Device Short Name | C120H |
Network Type | AC |
Product or Component Type | miniature circuit-breaker |
Range | Acti9 |
Number of Protected Poles | 3 |
Poles Description | 3P |
Breaking Capacity | 15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Curve Code | C |
Suitability For Isolation | yes conforming to IEC 60947-2 |
Trip unit technology | thermal-magnetic |
Range of Product | C120 |