![Mechanical interlocking with rotary handles, ComPact NSX 400/630, for 2 fixed or plug-in devices main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv432621_1.jpg)
Mechanical interlocking with rotary handles, ComPact NSX 400/630, for 2 fixed or plug-in devices
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a mechanical interlocking system for two Compact NSX 400/630 devices with rotary handles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm).
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Category | interlocking accessory |
Control Type | rotary handle |
Mounting Mode | fixed |
Product or Component Type | mechanical interlock |
Range | ComPact |
Range Compatibility | ComPact NSX400 |
Source Changeover Interlock | mechanical interlocking |