![Mechanical interlocking system, ComPacT NSX100/160/250, devices with toggles main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv429354t.jpg)
Mechanical interlocking system, ComPacT NSX100/160/250, devices with toggles
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a mechanical interlocking system for two ComPacT NSX 100/160/250 devices with toggles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm). Two identical interlocking systems can be used to interlock three devices installed side by side.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Category | interlocking accessory |
Control Type | toggle |
Mounting Mode | fixed |
Product Compatibility | Compact NSX100...250 |
Product or Component Type | mechanical interlock |
Range | ComPacT new generation |
Range Compatibility | ComPacT NSX new generation |
Source Changeover Interlock | mechanical interlocking |