![Mechanical interlock, TeSys D contactors LC1D40A-D80A LC1DT60A-DT80A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad4cm.jpg)
Mechanical interlock, TeSys D contactors LC1D40A-D80A LC1DT60A-DT80A
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D mechanical interlock, for contactors LC1D40A-D80A and LC1DT60A-DT80A. To be used for reversing and changeover contactor assemblies. Without electrical interlocking. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | LAD4 |
Device Short Name | LAD4 |
Net Weight | 0.04 kg |
Poles Description | 4P |
Product Compatibility | LC1D40A |
Product or Component Type | mechanical interlock |
Range | TeSys |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
Electrical Circuit Type | reversing |
Interlocking Type | mechanical |